Maximize efficiency of heating and cooling networks with Danfoss’ new intelligent ready pressure and flow controllers
For most demanding district heating and cooling applications, Danfoss developed a new range of heavy duty differential pressure and flow controllers, named Virtus. They are designed to be used in energy source, transportation network, distribution network and subscriber substation. Optimal hydronic balance and perfect temperature control is the key to maximizing efficiency of heating and cooling networks, which means it saves you energy and money, and improves end-users’ comfort.
How it works?
The way district energy networks are balanced and optimized is about to be changed. A new generation of Virtus intelligent ready pressure and flow controllers are here to ensure high durability, improved functionality and performance. In addition, unique intelligent optimization functions iNET and iSET will save even more energy.
- ΔT optimization: There is min 1% reduction of primary energy generation cost for each 3K of ΔT increase.
- Optimal network design: It brings up to 17% investment reduction.
- Energy sourcing and distribution: Min. 27% renewable energy sources share, up to 20% peak energy reduction, and more than 1.5% annual energy saving.
Virtus' key benefits
Installation and commissioning
Watch an installation and commissioning animation of the new Virtus differential pressure controllers for district heating and cooling.
Virtus leaflet and brochure
Read all about Virtus - Danfoss‘ new intelligent ready pressure and flow controllers
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | eBook | Virtus - Digital empowered heavy-duty pressure and flow controllers | English | Multiple | 27 Mar, 2024 | 5.4 MB | |
Brochure | Virtus brochure | French | France | 16 Apr, 2019 | 763.8 KB | |
Brochure | Virtus Brochure | Polish | Poland | 16 Feb, 2023 | 2.9 MB | |
Brochure | Virtus Leaflet | German | Multiple | 05 Apr, 2024 | 5.8 MB | |
Brochure | Virtus Leaflet | French | Switzerland | 13 Aug, 2020 | 1.4 MB | |
Brochure | Virtus Leaflet | Slovak | Slovakia | 01 Feb, 2024 | 3.7 MB | |
Brochure | Virtus Leaflet | Czech | Czech Republic | 12 Nov, 2021 | 6.9 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Differential pressure controllers
Differential pressure controllers keep a constant and lower differential pressure across a motorized control valve or a total system/substation. This eliminates pressure variations and improves temperature control quality.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Pressure independent control valves
Pressure independent control valves ensure efficient control, delivered in a simple way.